IESNA:LM-63-2002 
[TEST]P981017
[MORE]TEST IS SCALED FROM ( FO44194.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-930-23L-FL-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, FLOOD OPTIC
[MORE]2300 LUMENS
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2231
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 22.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
5415 5399.8 5355.5 5286 5190 5073.4 4938.5 4784 4611.7 4421.9
4212.9 3990.8 3761.4 3534.9 3323.4 3122.9 2937.3 2760.2 2595.2 2439.2
2290.1 2141.3 1996.5 1835.4 1680.5 1532.6 1392 1255.1 1127.6 996.2
852.5 704.1 561.5 430.7 315.7 220.9 152.3 103.5 74.7 59.6
47.9 38 30 23 17.8 14 12.3 10.9 9.7 8.7
7.8 7 6.4 5.8 5.3 4.9 4.5 4.1 3.8 3.5
3.3 3.1 3 2.8 2.6 2.5 2.4 2.3 2.2 2.2
2.1 2 2 2 1.9 1.8 1.8 1.7 1.6 1.6
1.5 1.4 1.4 1.2 1 0.8 0.4 0.2 0.1 0
0
